User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 3
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ZinCo
Description
Drainage Channel FR 75
Bill of material
Drainage Channel FR 75
ARTNR
Article Number
4751
u
LODLEVEL
LOD Level
LODINFO
LOD Info
LOD-level 200 is meant for the export
L
Length
ca. 1
u
H
Height
75
M
Material
Steel, galvanized and plastic-coated
G
Weight
5.0
u
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Drainage_Channel_FR50+FR75_UK.pdf
CTN
Customs Tariff Number
73089098
Previews
3D
Dimension
2D
Download CAD models
Location of catalog vendor
Select a country to see the local offices