Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
PV - Filter Sheet
Bill of material
Filter Sheet PV
Article Number
2131
LOD Level
LOD Info
LOD-level 200 is meant for the export
Dimensions
ca. 2.00 × 50.00 m
Delivery form
roll 100 m^2
Pallet
1600 m^2
Thickness
1.60 mm
Weight per surface
0.3 kg/m^2
Material
polypropylene
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Filter_Sheet_PV_UK.pdf
Customs Tariff Number
56039490
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices