User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 3
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ZinCo
Description
SF - Filter Sheet
Bill of material
Filter Sheet SF
ARTNR
Article Number
2100
u
LODLEVEL
LOD Level
LODINFO
LOD Info
LOD-level 200 is meant for the export
MASSE
Dimensions
ca. 2.00 × 100.00
u
LF
Delivery form
roll 200
u
PAL
Pallet
4600
u
D
Thickness
ca. 0.60
G
Weight per surface
ca. 0.1
M
Material
polypropylene
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Filter_Sheet_SF_UK.pdf
CTN
Customs Tariff Number
56039390
Previews
3D
2D
Download CAD models
Location of catalog vendor
Select a country to see the local offices