Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
SG 40-E - Railing System
Bill of material
Railing System SG 40-E
Article Number
9800
LOD Level
LOD Info
LOD-level 200 is meant for the export
Railing Post
40 x 2 mm,Length ca. 1.20 m
Handrail
40 x 2 mm,Length ca. 3.00 m
Midrail
12 mm,Length ca. 3.00 m
Handrail support
18 mm, ca. 100 mm ertically adjustable
Delivery form
Piece
Material
Stainless steel
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Railing_System_SG40-E_UK.pdf
Customs Tariff Number
73089098
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices