User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ZinCo
Description
TR-H 40x20 - Terrace Grill - vertically adjustable
Bill of material
Terrace Grill - vertically adjustable TR-H 40x20
ARTNR
Article Number
4402
LODLEVEL
LOD Level
LODINFO
LOD Info
LOD-level 200 is meant for the export
HOHE
Height
AM
Outer dimensions
200 x 400
OM
Aperture dimensions
140 x 340
LF
Delivery form
Piece
G
Weight
3.4
M
Material
galvanized steel with coated gravel catcher frame
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Terrace_Grill_TR-H_UK.pdf
CTN
Customs Tariff Number
73089098
Previews
3D
Dimension
2D
Download CAD models
Location of catalog vendor
Select a country to see the local offices