Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
Stainless steel facing for Concrete Kerbs
Bill of material
Stainless steel facing for Concrete Kerbs
Article Number
5035
LOD Level
LOD Info
LOD-level 200 is meant for the export
Length of profile
200 cm
Height
24 cm
Material
Stainless steel
Weight
2.5 kg/m
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Concrete_Kerb+accessories_UK.pdf
Customs Tariff Number
73089098
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices