Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
Extension Piece for TR-H 40 x 40 - Terrace Grill - vertically adjustable
Bill of material
Extension Piece for TR-H 40 x 40 (architecture350)
Article Number
4412
LOD Level
LOD Info
LOD-level 200 is meant for the export
Height
60 mm
Outer dimensions
400 x 400 mm
Delivery form
Piece
Weight
1.2 kg
Material
galvanized steel with coated gravel catcher frame
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Terrace_Grill_TR-H_UK.pdf
Customs Tariff Number
73089098
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices