Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
KL 140/160 - Gravel Retainer
Bill of material
Gravel Retainer KL 140/160
Article Number
7745
LOD Level
LOD Info
LOD-level 200 is meant for the export
Delivery form
Bundle of 10 pieces (20 m)
Length
2000 mm
Height
140/160 mm
Material thickness
2.2
Material
Aluminium Nature
Weight
2.0 kg/m
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Gravel_Retainer_UK.pdf
Customs Tariff Number
76042990
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices