Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
Inspection Chamber KS 10
Bill of material
Inspection Chamber KS 10
Article Number
4010
LOD Level
LOD Info
LOD-level 200 is meant for the export
with flange to be pulled out
Inspection Chamber outer dimensions
300 x 300 mm
Height
100 mm
Delivery form
Piece
Material
chamber: aluminium; cover: galvanized steel; both plastic-coated
Weight
2.8 kg
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Inspection_Chamber_KS10+KS10-GR_UK.pdf
Customs Tariff Number
73269060
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices