Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
ISM 50 - Protection Mat
Bill of material
Protection Mat ISM 50
Article Number
2050
LOD Level
LOD Info
LOD-level 200 is meant for the export
Dimensions
ca. 2.00 × 25.00 m
Delivery form
roll 50 m^2
Thickness
6 mm
Weight per surface
0.850 kg/m^2
Material
Non-rotting synthetic fibre mat
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Protection_Mat_ISM50_UK.pdf
Customs Tariff Number
56031490
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices