Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
WSB 100-PO - Root Barrier
Bill of material
Root Barrier WSB 100-PO
Article Number
1084
LOD Level
LOD Info
LOD-level 200 is meant for the export
Dimensions
ca. 2.44 × 30.50 m
Delivery form
roll 74.4 m^2
Pallet
1116 m^2
Thickness
1.10 mm
Weight per surface
ca. 1.13 (ca. 84 kg/roll) kg/m^2
Material
Flexible polyolefin FPO
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Root_Barrier_WSB100-PO_UK.pdf
Customs Tariff Number
40059100
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices