Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ZinCo
Description
Balcony and Terrace Channel BTR
Bill of material
Balcony and Terrace Channel BTR
ARTNR
Article Number
4771
LODLEVEL
LOD Level
LODINFO
LOD Info
LOD-level 200 is meant for the export
L
Length
100 cm
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
M
Material
Stainless steel
G
Weight
3.6 kg
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Balcony_and_Terrace_Channel_BTR_UK.pdf
CTN
Customs Tariff Number
73089098
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices