Catalog navigation
CAD model selection
Selectable products: 2
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ZinCo
Description
Concrete Kerb external corner
Bill of material
Concrete Kerb external corner
ARTNR
Article Number
5029
u
LODLEVEL
LOD Level
LODINFO
LOD Info
LOD-level 200 is meant for the export
L
Length of stone
230 mm
SL
Leg length
ca. 230 x 230 mm
H
Height
250
u
mm
M
Material
Concrete
G
Weight [kg/corner]
33
u
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Concrete_Kerb+accessories_UK.pdf
CTN
Customs Tariff Number
68109100
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices