Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
Extension Piece KSA 15 for KS 30
Bill of material
Extension Piece KSA 15 for KS 30
Article Number
4036
LOD Level
LOD Info
LOD-level 200 is meant for the export
Inspection Chamber outer dimensions
ca. 300 x 300 mm
Aperture dimensions
ca 240 x 240 mm
Height
15 cm
Material
Stainless steel
Weight
1.8 kg
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Inspection_Chamber_KS30_Stainless_steel_UK.pdf
Customs Tariff Number
73269060
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices