Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
FD 60 Neo - Floradrain
Bill of material
Floradrain FD 60 neo
Article Number
3062
LOD Level
LOD Info
LOD-level 200 is meant for the export
Dimensions
ca. 2.30 × 1.03 m
Delivery form
Board 2.25 m^2
Pallet
450 m^2
Height
60 mm
Weight per surface
2.2 kg/m^2
Material
Polyolefin, mainly PE
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Floradrain_FD60_neo_UK.pdf
Customs Tariff Number
39203000
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices