Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
KL 60/80 - Gravel Retainer
Bill of material
Gravel Retainer KL 60/80
Article Number
7760
LOD Level
LOD Info
LOD-level 200 is meant for the export
Height
ca. 60/80 mm
Delivery form
Bundle of 15 pieces (30 m)
Material thickness
1.5 mm
Material
Aluminium Nature
Gewicht
0.6 kg/m
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Gravel_Retainer_UK.pdf
Customs Tariff Number
76042990
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices