User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ZinCo
Description
KL 60/80 - Gravel Retainer
Bill of material
Gravel Retainer KL 60/80
ARTNR
Article Number
7760
LODLEVEL
LOD Level
LODINFO
LOD Info
LOD-level 200 is meant for the export
HOHE
Height
ca. 60/80 mm
LF
Delivery form
Bundle of 15 pieces (30 m)
MATS
Material thickness
1.5 mm
M
Material
Aluminium Nature
G
Weight
1.1 kg/Stk.
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Gravel_Retainer_UK.pdf
CTN
Customs Tariff Number
76042990
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices