Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
ZinCo
Description
KS 6 - Inspection Chamber
Bill of material
Inspection Chamber KS 6
Article Number
4006
LOD Level
350
200
LOD Info
LOD-level 200 is meant for the export
with flange to be pulled out
Flange pulled in
Flange pulled out
Inspection Chamber outer dimensions
300 x 300 mm
Height
60 mm
Delivery form
Piece
Material
chamber: aluminium; cover: galvanized steel; both plastic-coated
Weight
2.6 kg
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Inspection_Chamber_KS10+KS10-GR_UK.pdf
Customs Tariff Number
73269060
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices