Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
SB 200-4 - Solarbasis
Bill of material
Solarbasis SB 200-4
Article Number
3465
LOD Level
LOD Info
LOD-level 200 is meant for the export
Dimensions
ca. 1,00 × 2,00 m
Delivery form
Piece
Height
43 mm
Filling volume
16 l/m^2
Compressive strength at 10 % compression
250 kN/m^2
Material
ABS-Plastic
Weight, incl. aluminium profile
7 kg
INFO
https://zinco-greenroof.co.uk/sites/default/files/product_data_sheets/ZinCo_PDB_Solar_Base_SB200_UK_0.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices