Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
SB 200 - Solar Base
Bill of material
Solar Base SB 200
Article Number
3460
LOD Level
LOD Info
LOD-level 200 is meant for the export
Dimensions
ca. 1,00 × 2,00 m
Delivery form
Piece
Height
43 mm
Filling volume
16
Compressive strength at 10 % compression
250 kN/m^2
Material
ABS-Plastic
Weight, incl. aluminium profile
7 kg
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Solar_Base_SB200_UK.pdf
Customs Tariff Number
39203000
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices