Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
SD 30 - Stabilodrain
Bill of material
Stabilodrain SD 30
Article Number
3330
LOD Level
LOD Info
LOD-level 200 is meant for the export
Dimensions
ca. 0.94× 2.00 m
Delivery form
Board 1.88 m^2
Pallet
282 m^2
Height
32 mm
Weight per surface
3 kg/m^2
Material
polystyrene
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Stabilodrain_SD30_UK.pdf
Customs Tariff Number
39203000
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices