Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ZinCo
Description
SD 30 - Stabilodrain
Bill of material
Stabilodrain SD 30
ARTNR
Article Number
3330
LODLEVEL
LOD Level
LODINFO
LOD Info
LOD-level 200 is meant for the export
MASSE
Dimensions
ca. 0.94× 2.00 m
LF
Delivery form
Board 1.88 m^2
PAL
Pallet
282 m^2
H
Height
32 mm
G
Weight per surface
3 kg/m^2
M
Material
polystyrene
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Stabilodrain_SD30_UK.pdf
CTN
Customs Tariff Number
39203000
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices