Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
ZinCo
Description
Sedum Carpet
Bill of material
Sedum Carpet
Name
Sedum Carpet
LOD Level
350
200
LOD Info
LOD-level 200 is meant for the export
Build-up height
9 cm
Weight water saturated
95 kg/m^2
Water retention volume
25 l/m^2
INFO
https://zinco-greenroof.co.uk/systems/sedum-carpet
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices