Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 9
Company
ZinCo
Description
SGR - Solar base frame
Bill of material
Solar base frame SGR 20
Article Number
970020
LOD Level
350
200
LOD Info
LOD-level 200 is meant for the export
Form of delivery
Piece
Length
950 mm
Height
350/700
mm
Material
Aluminum material AlMg3
Weight
1.8
kg
Tilt mounting surface
20
°
INFO
https://zinco-greenroof.co.uk/sites/default/files/product_data_sheets/ZinCo_PDB_Solar_Base_Frame_SGR_UK.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices