Catalog navigation
CAD model selection
Selectable products: 2
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ZinCo
Description
System Substrate Roof Garden
Bill of material
System Substrate Roof Garden
ARTNR
Article Number
616101
u
LODLEVEL
LOD Level
LODINFO
LOD Info
LOD-level 200 is meant for the export
MASSE
Dimensions
-
LF
Delivery form
Big Bag
u
PAL
Pallet
-
G
Weight
1500 kg/m^3
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_System_Substrate_Roof_Garden_UK.pdf
CTN
Customs Tariff Number
25309000
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices