Catalog navigation
CAD model selection
Selectable products: 2
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ZinCo
Description
TG - Filter Sheet
Bill of material
Filter Sheet TG
ARTNR
Article Number
2192
u
LODLEVEL
LOD Level
LODINFO
LOD Info
LOD-level 200 is meant for the export
MASSE
Dimensions
2,00 x 100,00
u
m
LF
Delivery form
roll 200
u
m^2
PAL
Pallet
2400
u
m^2
D
Thickness
0.90 mm
G
Weight per surface
0.175 kg/m^2
M
Material
polypropylene
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Filter_Sheet_TG_UK.pdf
CTN
Customs Tariff Number
56031490
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices