Catalog navigation
CAD model selection
Selectable products: 2
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ZinCo
Description
TGF 20 - Slip Sheet
Bill of material
Slip Sheet TGF 20
ARTNR
Article Number
1020
u
LODLEVEL
LOD Level
LODINFO
LOD Info
LOD-level 200 is meant for the export
MASSE
Dimensions
ca. 8.00 × 25.00
u
m
LF
Delivery form
roll 200
u
m^2
PAL
Pallet
6600
u
m^2
D
Thickness
0.20 mm
G
Weight per surface
0.190 kg/m^2
M
Material
LDPE
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Slip_Sheet_TGF20_UK.pdf
CTN
Customs Tariff Number
39201089
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices