Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
TR-H 40x40 - Terrace Grill - vertically adjustable
Bill of material
Terrace Grill - vertically adjustable TR-H 40x40
Article Number
4404
LOD Level
LOD Info
LOD-level 200 is meant for the export
Height
mm
Outer dimensions
400 x 400 mm
Aperture dimensions
340 x 340 mm
Delivery form
Piece
Weight
5.4 kg
Material
galvanized steel with coated gravel catcher frame
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Terrace_Grill_TR-H_UK.pdf
Customs Tariff Number
73089098
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices