Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
TR-H 50x50 - Terrace Grill - vertically adjustable
Bill of material
Terrace Grill - vertically adjustable TR-H 50x50 (architecture35065)
Article Number
4405
LOD Level
LOD Info
LOD-level 200 is meant for the export
Height
mm
Outer dimensions
500 x 500 mm
Aperture dimensions
440 x 440 mm
Delivery form
Piece
Weight
7.2 kg
Material
galvanized steel with coated gravel catcher frame
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Terrace_Grill_TR-H_UK.pdf
Customs Tariff Number
73089098
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices