Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
SR - Fallnet
Bill of material
Fallnet SR
Article Number
9050
LOD Level
LOD Info
LOD-level 200 is meant for the export
Dimensions
ca. 2,00 x 2,67 m
Height
grid: ca. 30 mm, fixing point ca. 200 mm mm
Delivery form
4 pre-assembled segments + 1 fixing point
Material
grid: RC-polyethylene, fixing point: Stainless Steel
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Fixing_Device_Fallnet_SR_UK.pdf
Customs Tariff Number
39259080
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices