Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
SG 40-S - Railing System
Bill of material
Railing System SG 40-S
Article Number
9850
LOD Level
LOD Info
LOD-level 200 is meant for the export
Railing Post
42 x 3 mm, Length ca. 1.20 m
Handrail
42 x 3 mm, Length ca. 6.00 m
Midrail
34 x 3 mm, Length ca. 6.00 m
Delivery form
Piece
Material
Galvanized steel
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Railing_System_SG40-S_UK.pdf
Customs Tariff Number
73089098
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices