Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
EL 202 - Elastodrain
Bill of material
Elastodrain EL 202
Article Number
3220
LOD Level
LOD Info
LOD-level 200 is meant for the export
Dimensions
ca. 1.00 × 1.00 m
Delivery form
Board 1.00 m^2
Pallet
50 m^2
Height
19 mm
Weight per surface
19 kg/m^2
Material
Fully vulcanized rubber
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Elastodrain_EL202_UK.pdf
Customs Tariff Number
40082190
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices