Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
FD 40 - Floradrain
Bill of material
Floradrain FD 40
Article Number
3040
LOD Level
LOD Info
LOD-level 200 is meant for the export
Dimensions
ca. 0.95× 2.12 m
Delivery form
Board 2.00 m^2
Pallet
300 m^2
Height
40 mm
Weight per surface
2.1 kg/m^2
Material
Polyolefin, mainly PE
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Floradrain_FD40-E_UK.pdf
Customs Tariff Number
39211900
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices