Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ZinCo
Description
Inspection Chamber BES
Bill of material
Inspection Chamber BES 125
Article Number
LOD Level
LOD Info
LOD-level 200 is meant for the export
Extension Piece
Build-up height
mm
Delivery form
Piece
Delivery form
300 x 300 mm
Flange pulled out
400 x 400 mm
Aperture dimensions
200 x 200 mm
Supporting surface
0,12 m2
Mesh size
11 x 44 mm
Material
Galvanized steel
Weight
kg
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Heavy_Duty_Inspection_Chamber_BES_UK.pdf
Customs Tariff Number
73089098
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices