Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ZinCo
Description
SMP 38/33 - Solar Mounting profile
Bill of material
Solar Mounting profile SMP 38/33
Article Number
9730
LOD Level
LOD Info
LOD-level 200 is meant for the export
Form of delivery
Piece
Length
6 m
Width
38 mm
Height
33 mm
Material
extruded natural aluminum AlMgSi 0.5
Weight
4.5 kg
INFO
https://zinco-greenroof.co.uk/sites/default/files/product_data_sheets/ZinCo_PDS_Solar_Mounting_Profile_SMP38-33_UK.pdf
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices